JAJSFO6F December 2015 – April 2019 TPS99000-Q1
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
ƒSEQ_CLK | SEQ_CLK Frequency | 30.00 | MHz | ||
tJPP | SEQ_CLK Jitter (peak to peak) | –3% | 3% | ||
ƒSS | SEQ_CLK allowable spread spectrum | –2% | 0% | ||
ƒSSMOD | SEQ_CLK Spread Spectrum Modulation Frequency | 25 | 100 | kHz | |
ƒSSSTEPS | SEQ_CLK Spread Spectrum Modulation Frequency Steps | 50 | steps |