JAJSNX8A january 2023 – april 2023 TPSF12C3-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY | ||||||
IQ | VDD quiescent current | SENSE1, SENSE2, SENSE3, and SENSE4 grounded, VEN = 5 V, 8 V ≤ VVDD ≤ 16 V | 6.25 | 13.2 | 25.5 | mA |
SENSE1, SENSE2, SENSE3, and SENSE4 grounded, VEN = 5 V, VVDD = 12 V, TJ = 25°C | 11 | 13.2 | 15.5 | |||
ISD | VDD shutdown supply current | VEN = 0 V | 55 | µA | ||
SUPPLY VOLTAGE UVLO | ||||||
VVDD-UV-R | UVLO rising threshold | VVDD rising | 7.35 | 7.7 | 7.95 | V |
VVDD-UV-F | UVLO falling threshold | VVDD falling | 6.4 | 6.7 | 7.0 | V |
VVDD-UV-HYS | UVLO hysteresis | 0.97 | V | |||
ENABLE | ||||||
VEN-H | EN voltage high | 2.2 | V | |||
VEN-L | EN voltage low | 0.8 | V | |||
REN | EN pin pull-up resistance to VDD | VEN = 0 V | 850 | kΩ | ||
IEN-LKG | EN input leakage current | VEN = 12 V | 840 | nA | ||
INPUT FILTER NETWORK | ||||||
ACM | Gain from shorted power lines through single sense cap, CSEN, to COMP1 vs. REFGND | CSEN = 2 µF(2), 60 Hz | –44 | dB | ||
CSEN = 2 µF(2), 50 kHz | –4 | |||||
CSEN = 2 µF(2), 500 kHz(3) | –2 | |||||
CSEN = 2 µF(2), 1 MHz(3) | –1 | |||||
ADM | Gain from differential signal applied to SENSE lines to COMP1 vs. REFGND | SENSE1 shorted to SENSE2, SENSE3 shorted to SENSE4, CSEN1 = CSEN3 = 1 µF(2), 60 Hz |
–71 | dB | ||
SENSE1 shorted to SENSE2, SENSE3 shorted to SENSE4, CSEN1 = CSEN3 = 1 µF(2), 1 kHz |
–59 | |||||
SENSE1 shorted to SENSE2, SENSE3 shorted to SENSE4, CSEN1 = CSEN3 = 1 µF(2), 500 kHz(3) |
–42 | |||||
SENSE1 shorted to SENSE2, SENSE3 shorted to SENSE4, CSEN1 = CSEN3 = 1 µF(2), 1 MHz(3) |
–43 | |||||
SENSE1 shorted to SENSE2, SENSE3 shorted to SENSE4, CSEN1 = CSEN3 = 1 µF(2), 10 MHz(3) |
–35 | |||||
AMPLIFIER | ||||||
ADC | DC gain | 52 | 58 | 69 | dB | |
fBW | Unity gain bandwidth(3) | 113 | MHz | |||
fBW40 | 40 dB gain frequency | 1 | MHz | |||
VOFST | COMP1 offset voltage | 2 | V | |||
VINJ-MAX | Maximum output voltage for linear operation(3) | COMP2 to INJ gain > 36 dB | VVDD – 2 | V | ||
VINJ-MIN | Minimum output voltage for linear operation(3) | COMP2 to INJ gain > 36 dB | 2.5 | V | ||
IINJ-MAX-OP | INJ current at linearity limits(3) | VINJ = VVDD – 2 V | 80 | mA | ||
VINJ = VIGND + 2.5 V | –80 | mA | ||||
PSRR | ||||||
PSRR10 | 10 pF in parallel with the series combination of 10 nF and 2 kΩ between COMP1 and COMP2, 10 kHz | 0 | dB | |||
PSRR100 | 10 pF in parallel with the series combination of 10 nF and 2 kΩ between COMP1 and COMP2, 100 kHz | 6 | ||||
STARTUP | ||||||
tW | Startup delay(3) | Time from VDD = EN applied until output valid | 43 | ms | ||
tSU | EN high to valid output | 42 | ms | |||
tSD | EN low to stop output signal | 0.32 | µs | |||
THERMAL SHUTDOWN | ||||||
TJ-SHD | Thermal shutdown threshold(3) | Temperature rising | 175 | °C | ||
TJ-HYS | Thermal shutdown hysteresis(3) | 20 | °C |