JAJSPV1A February 2023 – November 2023 TPSM63608
PRODUCTION DATA
The TPSM63608 requires a minimum input capacitance of 2 × 10-µF ceramic, preferably with X7R dielectric. The voltage rating of input capacitors must be greater than the maximum input voltage. For this design, select two 10-µF, X7R, 50-V, 1210 case size, ceramic capacitors connected from VIN1 and VIN2 to PGND as close as possible to the module. See Figure 9-16 for recommneded layout placement.