JAJSPV1A February 2023 – November 2023 TPSM63608
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY VOLTAGE (VIN PIN) | ||||||
VIN | Minimum operating input voltage | Needed to start up | 3.7 | V | ||
Once Operating | 3 | V | ||||
VIN_OP_H | Minimum voltage hysteresis | 1 | V | |||
IQ | Non-switching input current; measured at VIN pin (3) | VFB = +5%, VBIAS = 5 V | 0.5 | 10 | µA | |
ISD | Shutdown quiescent current; measured at VIN pin | VEN = 0 V, VIN = 12 V | 0.57 | 7.5 | µA | |
IB | Current into BIAS pin (not switching) | VFB = +5%, VBIAS = 5 V, Auto Mode Enabled | 18.5 | 26 | µA | |
ENABLE (EN PIN) | ||||||
VEN | Enable input-threshold voltage - rising | VEN rising | 1.0 | 1.263 | 1.365 | V |
VEN_HYST | Enable threshold hysteresis | 0.1 | 0.35 | 0.5 | V | |
VEN_WAKE | Enable Wake-up threshold | 0.4 | V | |||
IEN | Enable pin input current | VIN = VEN = 12 V | 1.5 | 50 | nA | |
INTERNAL LDO (VCC PIN) | ||||||
VCC | Internal VCC voltage | VBIAS = 0V | 3.4 | V | ||
VBIAS = 3.3 V, 20 mA | 3.2 | |||||
VCC_UVLO | VIN voltage at which Internal VCC under voltage lock-out is released | IVCC = 0A | 3.75 | V | ||
VCC_UVLO_HYST | Internal VCC under voltage lock-out hysteresis | Hysteresis below VCC_UVLO | 1.2 | V | ||
VOLTAGE REFERENCE (FB PIN) | ||||||
VFB | Initial reference voltage accuracy for adjustable (1 V FB) versions | VIN = 3.0 V to 36 V, FPWM Mode | 0.985 | 1 | 1.015 | V |
IFB | Input current from FB to AGND | Adjustable versions only, VFB = 1 V | 50 | nA | ||
CURRENT LIMITS | ||||||
ISC_6 | Short circuit high-side current Limit | 6 A Variant, Duty cycle approaches 0% | 8.4 | 11.5 | 14.2 | A |
ILS-LIMIT_6 | Low-side current limit | 7 | 8.2 | 9.1 | A | |
IPEAK-MIN_6 | Minimum Peak Inductor Current | 1.3 | A | |||
IL-NEG_6 | Negative current limit | –4.9 | –3.4 | –2.3 | A | |
IL-ZC | Zero-cross current limit. Positive current direction is out of SW pin. | Auto Mode, static measurement | 70 | mA | ||
VHICCUP | Hiccup threshold on FB pin | 0.36 | 0.4 | 0.44 | V | |
POWER GOOD (/RESET PIN) | ||||||
V RESET-OV | RESET upper threshold - Rising | % of FB voltage | 109.5 | 112 | 114.5 | % |
V RESET-UV | RESET lower threshold - Falling | % of FB voltage | 93 | 95 | 97.5 | % |
V RESET_GUARD | RESET UV threshold as percentage of steady state output voltage with output voltage and UV threshold, falling, read at the same TJ, and VIN. | Falling | 97 | % | ||
V RESET-HYS-FALLING | RESET fallling threshold hysteresis | % of FB voltage | 1.3 | % | ||
V RESET-HYS-RISING | RESET rising threshold hysteresis | % of FB voltage | 1.3 | % | ||
V RESET_VALID | Minimum input voltage for proper RESET function | Measured when VRESET < 0.4 V with 10 kOhm pullup to external 5 V | 1.2 | V | ||
VOL | RESET Low-level function output voltage | 46.0 µA pull up to RESET pin, VIN = 1.0 V, VEN = 0 V | 0.4 | V | ||
1 mA pull up to RESET pin, VIN = 12 V, VEN = 0 V | 0.4 | |||||
2 mA pull up to RESET pin, VIN = 12 V, VEN = 3.3 V | 0.4 | |||||
RRESET | RESET ON resistance, | VEN = 5 V, 1mA pull up current | 44 | 125 | Ω | |
RRESET | RESET ON resistance, | VEN = 0 V, 1mA pull up current | 18 | 40 | Ω | |
tRESET_FILTER | RESET edge deglitch delay | 10 | 26 | 45 | µs | |
tRESET_ACT | RESET active time | Time FB must be valid before RESET is released. | 1.2 | 2.1 | 3.75 | ms |
OSCILLATOR (RT and SYNC PINS) | ||||||
fOSC | Internal oscillator frequency | RT = GND | 1.90 | 2.2 | 2.42 | MHz |
fOSC | Internal oscillator frequency | RT = VCC | 320 | 400 | 450 | kHz |
fFIXED_2.2MHz | Oscillator frequency measured using maximum value of RT resistor to select 2.2 MHz | RT = 6.81 kΩ | 1.95 | 2.2 | 2.42 | MHz |
fFIXED_0.4MHz | Oscillator frequency measured using minimum value of RT resistor to select 0.4 MHz | RT = 40.2 kΩ | 352 | 400 | 448 | kHz |
fADJ | Center Trim oscillator frequency | RT = 22.6 kΩ | 630 | 700 | 770 | kHz |
VSYNCDL | SYNC/MODE input voltage low | 0.4 | V | |||
VSYNCDH | SYNC/MODE input voltage high | 1.7 | V | |||
VSYNCD_HYST | SYNC/MODE input voltage hysteresis | 0.185 | 1 | V | ||
RSYNC | Internal pulldown resistor to ensure SYNC/MODE doesn't float | 100 | kΩ | |||
tSYNC_EDGE | High and Loww duration needed for synchronizing clock to be recognized on SYNC/MODE pin | 100 | ns | |||
tMSYNC | Time at one level needed to indicate FPWM or Auto Mode | 7 | 20 | µs | ||
tLOCK | Time needed for clock to lock to a valid synchronization signal | RT = 39.2 kΩ | 4.3 | ms | ||
SPREAD SPECTRUM | ||||||
ΔFc+ | Frequency increase of internal oscillator from spread spectrum | 1 | 4 | 7.5 | % | |
ΔFc- | Frequency decrease of internal oscillator from spread spectrum | -8 | -4 | -1 | % | |
HIGH SIDE DRIVE (CBOOT PIN) | ||||||
VCBOOT_UVLO | Voltage on CBOOT pin compared to SW which will turnoff high-side switch | 1.9 | V | |||
MOSFETS | ||||||
RDS-ON-HS | High-side MOSFET on-resistance | Load = 1 A, CBOOT-SW = 3.2 V | 21 | 39 | mΩ | |
RDS-ON-LS | Low-side MOSFET on-resistance | Load = 1 A, CBOOT-SW = 3.2 V | 13 | 25 | mΩ | |
PWM LIMITS (SW PIN) | ||||||
tON-MIN | Minimum HS switch on-time | VIN =18 V, VSYNC/MODE = 5 V, IOUT = 2A, RBOOT = 0 Ω | 62 | 81 | ns | |
tOFF-MIN | Minimum HS switch off-time | VIN = 5 V | 70 | 103 | ns | |
tON-MAX | Maximum switch on-time | HS timeout in dropout | 6.9 | 8.9 | 11 | µs |
DMAX | Maximum switch duty cycle | While in frequency fold-back | 98 | % | ||
fsw =1.85 MHz | 87 | |||||
START UP | ||||||
tEN | Turn-on delay | VIN = 12 V, CVCC = 1 µF, time from EN high to first SW pulse if output starts at 0 V | 0.82 | 1.2 | ms | |
tSS | Time from first SW pulse to VREF at 90%, of set point. | 1.6 | 2.2 | 2.7 | ms | |
tW | Short circuit wait time ("hiccup" time) | 40 | ms |