JAJSNW0C July 2023 – April 2024 TPSM8287A06 , TPSM8287A12 , TPSM8287A15
PRODMIX
The device has an output discharge function which makes sure a defined ramp down of the output voltage when the device is disabled. The discharge stays on after the output is discharged. The output discharge function is enabled when DISCHEN = 1 in the CONTROL1 register.
If output discharge is enabled, the device discharges the output under the following conditions:
When the output voltage is above 900 mV (typical), the discharge is about 115 mA. Below 900 mV, the discharge is about 3.5 Ohm. Figure 7-17 shows an example of the typical discharge behavior.
VIN = 5.0 V | IOUT = 0 mA | VOUT = 3.3 V discharge to 0 V |
The output discharge function is not available until the device has been enabled at least once after applying VIN. The output discharge functions until VIN drops to around 1.8 V.
In a stacked configuration, the discharge is always active in the secondary devices. Please refer to Table 7-6.