JAJSQH1A june 2023 – july 2023 TSD05C
PRODUCTION DATA
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VRWM | Reverse stand-off voltage | IIO <50 nA, across operating temperature range | -5.5 | 5.5 | V | ||
ILEAK | Reverse leakage current | VIO = 5.5 V, IO to GND or GND to IO | 5 | 50 | nA | ||
VBRR | Break-down voltage | IIO = 1 mA, IO to GND | 7 | 8 | 9 | V | |
VBRF | Break-down voltage | IIO = 1 mA, GND to IO | 7 | 8 | 9 | V | |
VCLAMP | Surge clamping voltage, tp = 8/20 µs (2) | IPP = 24 A, IO to GND or GND to IO | 10.7 | V | |||
IPP = 30 A, IO to GND or GND to IO | 11.5 | V | |||||
TLP clamping voltage, tp = 100 ns | IPP = 16 A, IO to GND or GND to IO | 9.3 | V | ||||
CL | Line capacitance | VIO = 0 V; ƒ = 1 MHz, IO to GND | 4 | pF |