JAJSKH6 April 2022 TUSB1004
PRODUCTION DATA
The TUSB1004 will operate as two independent USB state machines. The TUSB1004 is intended to be used in applications that support USB stacked standard A connectors or two standard-A connectors that are in close proximity to each other.
In pin-strap mode the TUSB1004 will enable both lanes for USB operation immediately following EN pin high. In I2C mode, software must program register offset 0xD to a 0x03 and it also must program CTLSEL field (located in offset 0xA) to a 1 for both lanes to be enabled for USB operation.