4 改訂履歴
Changes from B Revision (September 2016) to C Revision
- 「特長」の「産業用温度範囲: -40~85℃」を削除Go
- 「概要」から「TUSB321デバイスは産業用および商業用温度範囲で動作します」のテキストを削除Go
- Changed pin VBUS_DET description From: 900-kΩ To: RVBUS in Pin Functions table.Go
- Changed RVBUS values From: MIN = 891, TYP = 900, MAX = 909 KΩ To: MIN = 855, TYP = 887, MAX = 920 KΩ Go
- Changed resister value From: 900 kΩ To: To: RVBUS in Figure 3Go
- Changed resister value From: 900 kΩ To: To: RVBUS in Functional Block DiagramGo
- Changed From: The system VBUS voltage must be routed through a 900-kΩ resistor to the VBUS_DET pin .. To: The system VBUS voltage must be routed through a RVBUS resistor to the VBUS_DET pin .. in the VBUS DetectionGo
- Added resister RVBUS in Figure 4Go
- Added row for RVBUS to Table 4Go
- Changed From: must be connected through a 900-kΩ resistor to VBUS on the Type-C... To: must be connected through a RVBUS resistor to VBUS on the Type-C .. in the Detailed Design ProcedureGo
Changes from A Revision (June 2015) to B Revision
- Changed pins CC1 and CC2 values From: MIN = –0.3 MAX = VDD + 0.3 To: MIN –0.3 MAX = 6 in the Absolute Maximum RatingsGo
Changes from * Revision (June 2015) to A Revision
- Changed デバイスのステータスを「製品プレビュー」から「量産データ」にGo