JAJSGA4A September 2018 – December 2018 TVS2201
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ILEAK | Leakage Current | Measured at VIN = ±VRWM, TA = 27°C | 2 | 27 | nA | |
Measured at VIN = ±VRWM, TA = 85°C | 330 | |||||
VBR | Break-down Voltage | IIN = ±1mA | 25.1 | 26.6 | V | |
VCLAMP | Clamp Voltage | ±Ipp IEC 61000-4-5 Surge (8/20 µs), VIN = 0 V before surge, TA = 27°C | 29.6 | 30.7 | V | |
Max ±IPP IEC 61000-4-5 Surge (8/20 µs), VIN =±VRWM before surge, TA = 125°C | 30.5 | 32.7 | ||||
RDYN | 8/20 µs surge dynamic resistance | Calculated from VCLAMP at .5*IPP and IPP surge current, TA = 25°C | 40 | mΩ | ||
CIN | Input pin capacitance | VIN = VRWM, f = 1 MHz, 30 mVpp, IO to GND | 62 | pF | ||
SR | Maximum Slew Rate | 0-±VRWM rising edge, sweep rise time and measure slew rate when IPEAK = 1 mA, TA = 27°C | 2.5 | V/µs | ||
0-±VRWM rising edge, sweep rise time and measure slew rate when IPEAK = 1 mA, TA = 85°C | 1.0 |