JAJSGA4A September 2018 – December 2018 TVS2201
PRODUCTION DATA.
The TVS2201 is a clamping device so there is no need to power it. To ensure the device functions properly do not violate the recommended VIN voltage range (–22 V to 22 V) .