JAJSF74A August 2009 – April 2018 TXB0106-Q1
PRODUCTION DATA.
The TXB0106-Q1 device can be used in level-translation applications for interfacing devices or systems operating at different interface voltages with one another. It can only translate push-pull CMOS logic outputs. For open-drain signal translation, see TI's TXS products. Any external pulldown or pullup resistors are recommended to be larger than 50 kΩ.