JAJSLR1A april 2022 – june 2023 UCC21717-Q1
PRODUCTION DATA
The design of the power system for end equipment should consider some design requirements to ensure the reliable operation of the UCC1710 through the load range. Design considerations include peak source and sink currents, power dissipation, overcurrent and short circuit protection, AIN-APWM function for analog signal sensing, and so forth.
A design example for a half bridge based on IGBT is given in this subsection. The design parameters are listed in Table 9-1.
PARAMETER | VALUE |
---|---|
Input Supply Voltage | 5 V |
IN-OUT Configuration | Noninverting |
Positive Output Voltage VDD | 15 V |
Negative Output Voltage VEE | –5 V |
DC Bus Voltage | 800 V |
Peak Drain Current | 300 A |
Switching Frequency | 50 kHz |
Switch Type | IGBT Module |