JAJSDT7B August 2017 – August 2017 UCC256301
PRODUCTION DATA.
UCC256301は自己バイアス起動方式を採用しているため、補助フライバック電力段を個別に用意する必要がありません。最初にACプラグを差し込むと、PFCとLLCの両方がオフになります。HVピンJFETがオンになり、HVピンに接続されているソース端子からVCC容量に電流を供給し始めます。VCCピン電圧がそのVCCStartSwitching閾値を上回ると電流源はオフになり、RVCCがオンになってPFCをオンにします。PFC出力電圧が一定レベルに達すると、LLCがオンになります。LLCが動作して出力電圧が安定すると、バイアス巻線がPFCコントローラとLLCコントローラの両方に電流を供給します。この動作については、「デバイスの機能モード」節で詳述します。