JAJSRJ4 October 2023 UCC44273
PRODUCTION DATA
The device operates in normal mode and UVLO mode. See Section 7.3.1 for information on UVLO operation mode. In the normal mode the output state is dependent on the state of the IN pin. Table 7-3 below lists the output states for different input pin combinations.
IN PIN | OUT PIN |
---|---|
L | L |
H | H |
x(1) | L |