JAJSLS2D march 2013 – april 2021 UCD3138064
PRODUCTION DATA
FEATURE | UCD3138064 64 PIN | UCD3138064 40 PIN | |
---|---|---|---|
ARM7TDMI-S Core Processor | 31.25 MHz | 31.25 MHz | |
High Resolution DPWM Outputs (250ps Resolution) | 8 | 8 | |
Number of High Speed Independent Feedback Loops (# Regulated Output Voltages) | 3 | 3 | |
12-bit, 267 ksps, General Purpose ADC Channels | 14 | 7 | |
Digital Comparators at ADC Outputs | 4 | 4 | |
Flash Memory (Program) | 64 kB | 32 KB | |
Flash Memory (Data) | 2 kB | 2 KB | |
Flash Security | √ | √ | |
RAM | 4 kB | 4 KB | |
DPWM Switching Frequency | up to 2 MHz | up to 2 MHz | |
Programmable Fault Inputs | 2 + 2(1) | 1 + 2(1) | |
High Speed Analog Comparators with Cycle-by-Cycle Current Limiting | 7(2) | 6 | |
UART (SCI) | 2 | 1(1) | |
PMBus | 1 | √ | |
I2C | 1(1) | 0 | |
SPI | 1(1) | 0 | |
Timers | 4 (16 bit) and 1 (24 bit) | 4 (16 bit) and 1 (24 bit) | |
Timer PWM Outputs | 2 | 1 | |
Timer Capture Inputs | 1 | 1(1) | |
Watchdog | √ | √ | |
On Chip Oscillator | √ | √ | |
Power-On Reset and Brown-Out Reset | √ | √ | |
Sync IN and Sync OUT Functions | √ | √ | |
Total GPIO (includes all pins with multiplexed functions such as, DPWM, Fault Inputs, SCI, etc.) | 30 | 18 | |
External Interrupts | 1 | 0 | |
Package Offering | 64 Pin QFN (9.00 mm x 9.00 mm) | 40 Pin QFN (6.00 mm x 6.00mm) |