JAJSLS2D march 2013 – april 2021 UCD3138064
PRODUCTION DATA
Just before the boot ROM program gives control to flash program, the ROM configures the memory as follows:
Address | Size (Bytes) | Module |
---|---|---|
0x0000_0000 – 0x0000_7FFF | 32 k | Program Flash 1 (or 2) |
0x0000_8000 – 0x0000_FFFF | 32 k | Program Flash 2 (or 1) |
0x0002_0000 – 0x0002_1FFF | 8 k | Boot ROM |
0x0006_8800 – 0x0006_8FFF | 2 k | Data Flash |
0x0006_9000 – 0x0006_9FFF | 4 k | Data RAM |