JAJSES0 February 2018 XTR305
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OUTPUT | ||||||
IOS | Offset current | IDRV = 0 A | ±30 | ±100 | nA | |
dIOS/dT | Offset current drift | TA = –40°C to 85°C | ±0.05 | nA/°C | ||
PSRR | Offset current vs power supply | VS = ±5 V to ±22 V | ±0.1 | ±10 | nA/V | |
Monitor output swing to the rail | IMON = ±2.4 mA | (V−) + 3 | (V+) − 3 | V | ||
Monitor output impedance | IMON = ±2.4 mA | 200 | MΩ | |||
MONITOR CURRENT GAIN(1) | ||||||
Current gain error | IDRV = ±24 mA | ±0.04 | ±0.12 | %FS | ||
Current gain error vs temperature | IDRV = ±24 mA, TA = –40°C to 85°C | ±3.6 | ppm/°C | |||
Linearity error | IDRV = ±24 mA | ±0.01 | ±0.1 | %FS | ||
Linearity error vs temperature | IDRV = ±24 mA, TA = –40°C to 85°C | ±1.5 | ppm/°C |