DLPU049C July   2017  – October 2017 DLP2000 , DLPA1000 , DLPC2607

 

  1.   TI DLP LightCrafter™ Display 2000 EVM User's Guide
    1.     Trademarks
  2.   3
    1. 1 DLP LightCrafter Display 2000 EVM Overview
    2. 2 Quick-Start Guide
      1. 2.1 Use With Host Processor
      2. 2.2 Use Without Host Processor
    3. 3 What is in the DLP LightCrafter Display 2000 EVM?
      1. 3.1 Optical Light Engine Overview
      2. 3.2 External Interface Overview
    4. 4 Example Application
    5. 5 Troubleshooting
    6. 6 Additional Documentation
  3.   Revision History

DLP LightCrafter Display 2000 EVM Overview

This user’s guide presents an overview of the DLP LightCrafter Display 2000 Evaluation Module (EVM) and a general description of the main features and functions. It will explain the first steps to get started, as well as provide a detailed description of the system functions, the on board LEDs, and the main connectors. The available configurations with which the system can be evaluated will also be presented. This will help give the user a successful start with their DLP LightCrafter Display 2000 evaluation module.

DLP lightcrafter display-7.jpgFigure 1. DLP LightCrafter Display 2000 EVM