DLPU102B December 2020 – July 2022
The DLP LightCrafter Dual DLPC900 EVM contains the electronics capable of controlling supported Dual controller DMDs. The EVMs offer several interface options, USB, I2C, trigger inputs and outputs, with video inputs through HDMI or Display Port connectors. Figure 2-2 shows the EVM block diagram of the DLP LightCrafter Dual DLPC900 EVM.
The DLP LightCrafter Dual DLPC900 EVM major components are: