JAJSC12D October 2013 – April 2018 TPS7B67-Q1
PRODUCTION DATA.
The device is designed to operate from an input voltage supply range between 4 V and 40 V. This input supply must be well regulated. If the input supply is located more than a few inches from the TPS7B67xx-Q1 device, an electrolytic capacitor with a value of 47 µF and a ceramic bypass capacitor are recommended to add at the input.