JAJSE23C August 2017 – June 2019 TPS1H000-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
td(on) | Turnon delay time, IN rising edge to 10% of VOUT | VVS = 13.5 V, VDIAG_EN = 5 V, IOUT = 0.1 A | 20 | 50 | 90 | µs |
td(off) | Turnoff delay time, IN falling edge to 90% of VOUT | VVS = 13.5 V, VDIAG_EN = 5 V, IOUT = 0.1 A | 20 | 50 | 90 | µs |
dV/dt(on) | Slew rate on, VOUT from 10% to 90% | VVS = 13.5 V, VDIAG_EN = 5 V, IOUT = 0.1 A | 0.1 | 0.6 | V/µs | |
dV/dt(off) | Slew rate off, VOUTfrom 90% to 10% | VVS = 13.5 V, VDIAG_EN = 5 V, IOUT = 0.1 A | 0.3 | 0.9 | V/µs |