JAJSE23C August 2017 – June 2019 TPS1H000-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage VS pin | t < 400 ms | — | 42 | V |
Reverse polarity voltage (3) | t < 1 minute | –36 | — | V |
Current on GND | t < 2 minutes | –100 | 250 | mA |
Voltage on IN and DIAG_EN pins | –0.3 | VS | V | |
Current on IN and DIAG_EN pins | –10 | — | mA | |
Voltage on DELAY pin | –0.3 | 7 | V | |
Current on DELAY pin | –60 | — | mA | |
Voltage on FAULT pin | –0.3 | 7 | V | |
Current on FAULT pin | –30 | 10 | mA | |
Voltage on CL pin | –0.3 | 7 | V | |
Current on CL pin | — | 6 | mA | |
Voltage on OUT pin | — | 42 | V | |
Inductive load switch-off energy dissipation single pulse(4) | — | 40 | mJ | |
Operating junction temperature | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |