JAJSE43E March 2017 – May 2021 CC3120MOD
PRODUCTION DATA
Table 6-1 shows the features supported across different CC3x20 modules.
FEATURE | DEVICE | ||
---|---|---|---|
CC3120MOD | CC3220MODS | CC3220MODSF | |
Onboard Chip | CC3120 | CC3220S | CC3220SF |
Onboard ANT | No | No | No |
sFlash | 32-Mbit | 32-Mbit | 32-Mbit |
Regulatory Certification | FCC, IC, CE, MIC, SRRC | FCC, IC, CE, MIC, SRRC | FCC, IC, CE, MIC, SRRC |
Wi-Fi Alliance Certification | Yes | Yes | Yes |
Input Voltage | 2.3 V to 3.6 V | 2.3 V to 3.6 V | 2.3 V to 3.6 V |
Package | 17.5 mm × 20.5 mm LGA | 17.5 mm × 20.5 mm LGA | 17.5 mm × 20.5 mm LGA |
Operating Temperature Range | –40° to 85°C | –40° to 85°C | –40° to 85°C |
Classification | Wi-Fi Network Processor | Wireless Microcontroller | Wireless Microcontroller |
Standard | 802.11 b/g/n | 802.11 b/g/n | 802.11 b/g/n |
Frequency | 2.4 GHz | 2.4 GHz | 2.4 GHz |
TCP / IP Stack | IPv4, IPv6 | IPv4, IPv6 | IPv4, IPv6 |
Sockets | 16 | 16 | 16 |
Integrated MCU | - | Arm®Cortex®-M4 at 80 MHz | Arm® Cortex®-M4 at 80 MHz |
On Chip Memory | |||
RAM | - | 256KB | 256KB |
Flash | - | - | 1MB |
Peripherals and Interfaces | |||
Universal Asynchronous Receiver and Transmitter (UART) | 1 | 2 | 2 |
Serial Port Interface (SPI) | 1 | 1 | 1 |
Multi-Channel Audio Serial Port (McASP) — I2S or PCM | - | 2-ch | 2-ch |
Inter-Integrated Circuit (I2C) | - | 1 | 1 |
Analog to Digital Converter (ADC) | - | 4-ch, 12-bit | 4-ch, 12-bit |
Parallel Interface (8-bit PI) | - | 1 | 1 |
General-Purpose Timers | - | 4 | 4 |
Multimedia Card (MMC / SD) | - | 1 | 1 |
Security Features | |||
Wi-Fi Level of Security | WEP, WPS, WPA / WPA2, PSK WPA2 (802.1x) | WEP, WPS, WPA / WPA2, PSK WPA2 (802.1x) | WEP, WPS, WPA / WPA2, PSK WPA2 (802.1x) |
Secure Sockets (SSL v3 or TLS 1.0 /1.1/ 1.2) | 6 | 6 | 6 |
Additional Networking Security | Unique Device Identity Trusted Root-Certificate Catalog TI Root-of-Trust Public key |
Unique Device Identity Trusted Root-Certificate Catalog TI Root-of-Trust Public key |
Unique Device Identity Trusted Root-Certificate Catalog TI Root-of-Trust Public key |
Hardware Acceleration | Hardware Crypto Engines | Hardware Crypto Engines | Hardware Crypto Engines |
Secure Boot | - | Yes | Yes |
Enhanced Application Level Security | - | File system security Secure key storage Software tamper detection Cloning protection Initial secure programming |
File system security Secure key storage Software tamper detection Cloning protection Initial secure programming |