JAJSE43E March 2017 – May 2021 CC3120MOD
PRODUCTION DATA
For proper start-up of the CC3120MOD module, perform the recommended power-up sequencing as follows:
Figure 8-6 shows the reset timing diagram for the first-time power-up and reset removal.
Table 8-2 describes the timing requirements for the first-time power-up and reset removal.
ITEM | NAME | DESCRIPTION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|
T1 | Supply settling time | Depends on application board power supply, decoupling capacitor, and so on | 3 | ms | ||
T2 | Hardware wake-up time | 25 | ms | |||
T3 | Initialization time | Internal 32-kHz XTAL settling plus firmware initialization time plus radio calibration | 1.35 | s |