JAJSEB4F October 2017 – May 2022 TLIN2029-Q1
PRODUCTION DATA
PARAMETER - DEFINITION | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|
VSUP | Supply voltage | 4 | 48 | V | |
VLIN | LIN Bus input voltage | 0 | 48 | V | |
VLOGIC | Logic Pin Voltage (RXD, TXD, EN) | 0 | 5.25 | V | |
TSD | Thermal shutdown temperature | 165 | °C | ||
TSD(HYS) | Thermal shutdown hysteresis | 15 | °C |