JAJSEE3D January 2018 – January 2021 MSP430FR2422
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
fTA | Timer_A input clock frequency | Internal: SMCLK, ACLK External: TACLK Duty cycle = 50% ±10% | 2 V, 3 V | 16 | MHz | ||
tTA,cap | Timer_A capture timing | All capture inputs, minimum pulse duration required for capture | 2 V, 3 V | 20 | ns |