JAJSEE3D January 2018 – January 2021 MSP430FR2422
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tWAKE-UP FRAM | Additional wake-up time to activate the FRAM in AM if previously disabled by the FRAM controller or from a LPM if immediate activation is selected for wakeup(1) | 3 V | 10 | µs | |||
tWAKE-UP LPM0 | Wake-up time from LPM0 to active mode (1) | 3 V | 200 + 2.5 / fDCO | ns | |||
tWAKE-UP LPM3 | Wake-up time from LPM3 to active mode (2) | 3 V | 10 | µs | |||
tWAKE-UP LPM4 | Wake-up time from LPM4 to active mode | 3 V | 10 | µs | |||
tWAKE-UP LPM3.5 | Wake-up time from LPM3.5 to active mode (2) | 3 V | 350 | µs | |||
tWAKE-UP LPM4.5 | Wake-up time from LPM4.5 to active mode (2) | SVSHE = 1 | 3 V | 350 | µs | ||
SVSHE = 0 | 1 | ms | |||||
tWAKE-UP-RESET | Wake-up time from RST or BOR event to active mode (2) | 3 V | 1 | ms | |||
tRESET | Pulse duration required at RST/NMI pin to accept a reset | 3 V | 2 | µs |