JAJSEU9B September 2017 – September 2019 BQ25910
PRODUCTION DATA.
REG00 is shown in Figure 31 and described in Table 5.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VREG[7:0] | |||||||
R/W-AAh |
Bit | Field | Type | Reset by REG_RST | Reset by WATCHDOG | Description | |
---|---|---|---|---|---|---|
7 | VREG[7] | R/W | Yes | Yes | 640 mV |
Charge voltage limit:
|
6 | VREG[6] | R/W | Yes | Yes | 320 mV | |
5 | VREG[5] | R/W | Yes | Yes | 160 mV | |
4 | VREG[4] | R/W | Yes | Yes | 80 mV | |
3 | VREG[3] | R/W | Yes | Yes | 40 mV | |
2 | VREG[2] | R/W | Yes | Yes | 20 mV | |
1 | VREG[1] | R/W | Yes | Yes | 10 mV | |
0 | VREG[0] | R/W | Yes | Yes | 5 mV |