JAJSEU9B September 2017 – September 2019 BQ25910
PRODUCTION DATA.
REG0h is shown in Figure 42 and described in Table 16.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PG_MASK | INDPM_MASK | VINDPM_MASK | TREG_MASK | WD_MASK | CHRG_TERM_MASK | RESERVED | CHRG_MASK |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset by REG_RST | Reset by WATCHDOG | Description |
---|---|---|---|---|---|
7 | PG_MASK | R/W | Yes | No |
Power-good INT mask 0h = PG toggle produces INT pulse 1h = PG toggle does not produce INT pulse |
6 | INDPM_MASK | R/W | Yes | No |
INDPM-regulation INT mask 0h = INDPM entry produces INT pulse 1h = INDPM entry does not produce INT pulse |
5 | VINDPM_MASK | R/W | Yes | No |
VINDPM-regulation INT mask 0h = VINDPM entry produces INT pulse 1h = VINDPM entry does not produce INT pulse |
4 | TREG_MASK | R/W | Yes | No |
Device temperature-regulation INT mask 0h = TREG entry produces INT pulse 1h = TREG entry does not produce INT pulse |
3 | WD_MASK | R/W | Yes | No |
I2C watchdog-timer INT mask 0h = WD_STAT rising edge produces INT pulse 1h = WD_STAT rising edge does not produce INT pulse |
2 | CHRG_TERM_MASK | R/W | Yes | No |
Charger-termination INT mask 0h = CHRG-termination detection produces INT pulse 1h = CHRG-termination detection does not produce INT pulse |
1 | RESERVED | R/W | Yes | No |
Reserved bit always reads 0 |
0 | CHRG_MASK | R/W | Yes | No |
Charger-status INT mask 0h = CHRG_STAT[2:0] bit change produces INT pulse 1h = CHRG_STAT[2:0] bit change does not produce INT pulse |