JAJSF13C March 2018 – January 2019 ADS1260 , ADS1261
PRODUCTION DATA.
Take the PWDN pin low to engage hardware power-down mode. Except for the internal LDO, all ADC functions are disabled. To exit hardware power-down mode (wake-up) take the PWDN pin high. The register values are not reset at wake-up. The internal reference is shut down in this mode; therefore, be sure to accommodate the start-up time of the internal reference before starting conversions.