JAJSFA5E September 2015 – April 2018 LMK03318
PRODUCTION DATA.
The PLL_LF_R2 register controls the value of the PLL Loop Filter R2.
Bit # | Field | Type | Reset | EEPROM | Description | |
---|---|---|---|---|---|---|
[7:6] | RSRVD | - | - | N | Reserved. | |
[5:0] | PLL_LF_R2[5:0] | RW | 0x24 | Y | PLL Loop Filter R2. NOTE: Table below lists commonly used R2 values but more selections are available. | |
PLL_LF_R2[5:0] | R2 (Ω) | |||||
1 (0x01) | 236 | |||||
2 (0x02) | 336 | |||||
4 (0x04) | 536 | |||||
8 (0x08) | 735 | |||||
32 (0x20) | 1636 | |||||
48 (0x30) | 2418 |