JAJSFA5E September 2015 – April 2018 LMK03318
PRODUCTION DATA.
The SEC_CTRL register controls the value of the Secondary Reference Doubler.
Bit # | Field | Type | Reset | EEPROM | Description | |
---|---|---|---|---|---|---|
[7:6] | RSRVD | - | - | N | Reserved. | |
[5] | RSRVD | RW | 0 | Y | Reserved. | |
[4] | SEC_D | RW | 1 | Y | Secondary Reference Doubler Enable. If SEC_D is 1 the Secondary Input Frequency Doubler is enabled. | |
[3:0] | RSRVD | RW | 0x8 | Y | Reserved. |