JAJSFG7J July 1999 – February 2024 THS4031 , THS4032
PRODUCTION DATA
The THS403x family has a single functional mode and can be used with both single-supply or split power-supply configurations. The power-supply voltage must be greater than 9 V (±4.5 V) and less than 33 V (±16.5 V).