JAJSG28F august 2018 – august 2020 TPS2120 , TPS2121
PRODUCTION DATA
DESIGN PARAMETER | SPECIFICATION | DETAILS |
---|---|---|
Input Voltage | VIN1, VIN2 | 5 V |
Output Voltage | VOUT | 5 V |
Load Current | IOUT | 0.5 A |
Load Capacitance | CL | 100 µF |
Switchover Time | tSW | TPS2121: 100 µs |
Mode of Operation | Automatic Switchover | TPS2121: VCOMP |