JAJSG28F august 2018 – august 2020 TPS2120 , TPS2121
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TJ | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
INPUT SOURCE (IN1, IN2) | |||||||
IQ, INx | Quiescent Current (INx Powering OUT) (1) | OUT = Open | -40°C to 125°C | 300 | 400 | µA | |
ISBY, INx | Standby Current (INx not powering OUT)(1) | VOUT = VINx | 25°C | 0 | 15 | 25 | µA |
-40°C to 125°C | 25 | µA | |||||
ILK, INx | Leakage Current (INx to OUT) | |VINx - VOUT| ≤ 5V | 25°C | -1 | 1 | µA | |
-40°C to 85°C | -5 | 5 | µA | ||||
-40°C to 125°C | -80 | 80 | µA | ||||
|VINx - VOUT| ≤ 22V | 25°C | -1 | 1 | µA | |||
-40°C to 85°C | -35 | 35 | µA | ||||
-40°C to 125°C | -500 | 500 | µA | ||||
VUV, INx | Undervoltage Lockout | VINx Rising | -40°C to 125°C | 2.5 | 2.65 | 2.8 | V |
VINx Falling | -40°C to 125°C | 2.4 | 2.55 | 2.7 | V | ||
OUTPUT SWITCHOVER (OUT) | |||||||
tSW | Switchover Time | VOUT < VINx CP2 or SEL < VREF | -40°C to 125°C | 100 | µs | ||
tFSW | Fast Switchover Time (TPS2121 only) | VOUT < VINx CP2 ≥ VREF | -40°C to 125°C | 5 | µs | ||
VCOMP | Input Voltage Comparator (VIN2 referenced to VIN1) | VIN1 ≥ VIN2 | -40°C to 125°C | 0 | 280 | 600 | mV |
VIN1 > VIN2, Falling Hysteresis | -40°C to 125°C | 2.5 | 3.5 | 4.5 | % | ||
ON-RESISTANCE (INx to OUT) | |||||||
RON | ON-State Resistance (TPS2120) | IOUT = -200 mA VPRI > VREF VINx ≥ 5.0 V | 25°C | 62 | 75 | mΩ | |
-40°C to 85°C | 90 | mΩ | |||||
-40°C to 105°C | 100 | mΩ | |||||
-40°C to 125°C | 120 | mΩ | |||||
ON-State Resistance (TPS2121) | IOUT = -200 mA VPRI > VREF VINx ≥ 5.0 V | 25°C | 56 | 70 | mΩ | ||
-40°C to 85°C | 85 | mΩ | |||||
-40°C to 105°C | 90 | mΩ | |||||
-40°C to 125°C | 100 | mΩ | |||||
CURRENT LIMIT (ILM) | |||||||
ILM (2) | Output Current Limit (TPS2120) | RILM = 31.6kΩ | -40°C to 125°C | 3 | 3.5 | 4 | A |
RILM = 46.4kΩ | -40°C to 125°C | 2 | 2.5 | 3 | A | ||
RILM = 85kΩ | -40°C to 125°C | 1 | 1.5 | 2 | A | ||
RILM < 1kΩ | -40°C to 125°C | 1.5 | 2.5 | 3.5 | A | ||
Output Current Limit (TPS2121) | RILM = 18.7kΩ | -40°C to 125°C | 4.6 | 5.2 | 5.8 | A | |
RILM = 22.1kΩ | -40°C to 125°C | 4 | 4.5 | 5 | A | ||
RILM = 29.8kΩ | -40°C to 125°C | 3 | 3.5 | 4 | A | ||
RILM = 44.2kΩ | -40°C to 125°C | 2 | 2.5 | 3 | A | ||
RILM = 80kΩ | -40°C to 125°C | 1 | 1.5 | 2 | A | ||
RILM < 1kΩ | -40°C to 125°C | 1.5 | 2.5 | 3.5 | A | ||
tLM (3) | Current Limit Response Time | Output Steady State | -40°C to 125°C | 250 | µs | ||
CONTROL PINS (PRI, SEL, OV1, OV2) | |||||||
VREF, x | Internal Voltage Reference | VPR1, VCP2, VOV1, VOV2 Rising | -40°C to 125°C | 1.01 | 1.06 | 1.1 | V |
VPR1, VCP2, VOV1, VOV2 Falling | -40°C to 125°C | 0.99 | 1.04 | 1.09 | V | ||
VOFST | Comparator Offset Voltage (TPS2121 only) | VPR1 > VREF VCP2 > VREF | -40°C to 125°C | 5 | 20 | 40 | mV |
ILK, x | Pin Leakage Current | VPR1, VCP2, VOV1, VOV2 = 0 V to 5.5 V | -40°C to 125°C | -0.1 | 0.1 | µA | |
STATUS INDICATION PIN (ST) | |||||||
ILK, ST | Pin Leakage | VST = 0 V to 5.5 V | -40°C to 125°C | -0.1 | 0.1 | µA | |
tST | Status Delay | L to H | -40°C to 125°C | 1 | µs | ||
FAST REVERSE CURRENT BLOCKING (RCB) | |||||||
IRCB | Fast Reverse Current Detection Threshold | VOUT > VINx | -40°C to 125°C | 0.2 | 1 | 2 | A |
VRCB | RCB Release Voltage | VOUT > VINx | -40°C to 125°C | 0 | 25 | 50 | mV |
tRCB | Fast Reverse Current Blocking Response Time | -40°C to 125°C | 10 | µs | |||
THERMAL SHUTDOWN (TSD) | |||||||
TSD | Thermal Shutdown | Shutdown | Rising | 160 | °C | ||
Recovery | Falling | 150 | °C |