JAJSG41A Septmeber 2018 – June 2019 HD3SS3212-Q1
PRODUCTION DATA.
The HD3SS3212-Q1 can be designed into many different applications. All the applications have certain requirements for the system to work properly. The HD3SS3212-Q1 requires 3.3-V ±10% VCC rail. The OEn pin must be low for device to work otherwise it disables the outputs. This pin can be driven by a processor. The expectation is that one side of the device has AC coupling capacitors. Table 2 provides information on expected values to perform properly.
DESIGN PARAMETER | VALUE |
---|---|
VCC | 3.3 V |
AXp/n, BXp/n, CXp/n CM input voltage | 0 V to 2 V |
Control/OEn pin max voltage for low | 0.8 V |
Control/OEn pin min voltage for high | 2.0 V |
AC coupling capacitor | 75 to 265 nF |
RBIAS (Figure 8) when needed | 100 kΩ |