JAJSHP5A July 2019 – October 2019 TLV320ADC5140
PRODUCTION DATA.
This register is the GPIO monitor value register.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
GPIO1_MON | Reserved | ||||||
R-0h | R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | GPIO1_MON | R | 0h | GPIO1 monitor value when configured as a GPI.
0d = Input monitor value 0 1d = Input monitor value 1 |
6-0 | Reserved | R | 0h | Reserved |