JAJSHP5A July 2019 – October 2019 TLV320ADC5140
PRODUCTION DATA.
This register is configuration register 4 for channel 4.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CH4_PCAL[7:0] | |||||||
R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | CH4_PCAL[7:0] | R/W | 0h | Channel 4 phase calibration with modulator clock resolution.
0d = No phase calibration 1d = Phase calibration delay is set to one cycle of the modulator clock 2d = Phase calibration delay is set to two cycles of the modulator clock 3d to 254d = Phase calibration delay as per configuration 255d = Phase calibration delay is set to 255 cycles of the modulator clock |