JAJSK82C June 2020 – August 2022 BQ25792
PRODUCTION DATA
In this configuration, only a single input is connected to VBUS, so that no power MOSFETs are required. VAC1 and VAC2 are shorted to VBUS, and ACDRV1 and ACDRV2 are pulled down to GND, as shown in Figure 9-2. At POR, the charger detects that no ACFETs or RBFETs are present by sensing that the ACDRV1 and ACDRV2 pins are both shorted to GND and configures power mux register fields as shown in Table 9-5.
PIN OR REGISTER FIELD | STATE |
---|---|
External MOSFETs | No external power mux MOSFETs. |
VAC1 pin | Shorted to VBUS |
VAC2 pin | Shorted to VBUS |
ACDRV1 pin | Shorted to GND |
ACDRV2 pin | Shorted to GND |
ACRB1_STAT | 0 (Read Only) |
ACRB2_STAT | 0 (Read Only) |
DIS_ACDRV | 1 |
EN_ACDRV1 | Locked at 0 |
EN_ACDRV2 | Locked at 0 |