JAJSK82C June 2020 – August 2022 BQ25792
PRODUCTION DATA
The internal bias circuits of the BQ25792 are powered from the higher of either VVBUS or VBAT through an integrated power selector. The valid voltage to power up the device has to be greater than VVBUS_UVLOZ when powering from VBUS or VBAT_UVLOZ when powering from BAT. When VVBUS < VVBUS_UVLOZ, VBAT < VBAT_UVLOZ and a voltage higher than VAC_PRESENT is present at either VAC1 or VAC2, the device will be powered from VAC1 or VAC2, depending on which comes first.