JAJSKU4B December 2020 – July 2022 ADC3664
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT |
---|---|---|---|---|
Supply voltage range, AVDD, IOVDD | –0.3 | 2.1 | V | |
Supply voltage range, GND, IOGND, REFGND | –0.3 | 0.3 | V | |
Voltage applied to input pins | AINP/M, BINP/M, CLKP/M, DCLKINP/M, VREF, REFBUF | –0.3 | 2.1 | V |
PDN/SYNC, RESET, SCLK, SEN, SDIO | –0.3 | 2.1 | ||
Junction temperature, TJ | 105 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |