JAJSRR5H June 2004 – March 2024 SN74AVC4T245
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB = 1.2V | VCCB = 1.5V ± 0.1V | VCCB = 1.8V ± 0.15V | VCCB = 2.5V ± 0.2V | VCCB = 3.3V ± 0.3V | UNIT |
---|---|---|---|---|---|---|---|---|
TYP | TYP | TYP | TYP | TYP | ||||
tPLH | A | B | 3.4 | 2.9 | 2.7 | 2.6 | 2.8 | ns |
tPHL | 3.4 | 2.9 | 2.7 | 2.6 | 2.8 | |||
tPLH | B | A | 3.6 | 3.1 | 2.8 | 2.6 | 2.6 | ns |
tPHL | 3.6 | 3.1 | 2.8 | 2.6 | 2.6 | |||
tPZH | OE | A | 5.6 | 4.7 | 4.3 | 3.9 | 3.7 | ns |
tPZL | 5.6 | 4.7 | 4.3 | 3.9 | 3.7 | |||
tPZH | OE | B | 5 | 4.3 | 3.9 | 3.6 | 3.6 | ns |
tPZL | 5 | 4.3 | 3.9 | 3.6 | 3.6 | |||
tPHZ | OE | A | 6.2 | 5.2 | 5.2 | 4.3 | 4.8 | ns |
tPLZ | 6.2 | 5.2 | 5.2 | 4.3 | 4.8 | |||
tPHZ | OE | B | 5.9 | 5.1 | 5 | 4.7 | 5.5 | ns |
tPLZ | 5.9 | 5.1 | 5 | 4.7 | 5.5 |