JAJU657 December 2018
A swipe gesture is defined as a brief finger touch with the finger moving, first a minimum distance to show it is a motion gesture, then the finger must move a minimum swipe distance then release the finger within the allowed time. Figure 10 shows that the swipe gesture requires both time and distance parameters. The software parameters are TouchSampleCount_Min, SwipeSampleCount_Max, FingerDistance_Min, and SwipeDistance_Min.