JAJU657 December 2018
Table 1 lists the key system specifications of the TIDM-02004.
Feature | Specification | Details |
---|---|---|
Button | 8 buttons, self capacitive | |
Slider | 4 element, self capacitive, 140 mm (5.5 in), resolution = 1000 counts | User programmable |
Wheel | 3 element, self capacitive, 35 mm (1.5 in) diameter, resolution = 100 counts | User programmable |
Gesture (wheel) | Tap, swipe left or right, slide left or right | See Section 3.2.1 |
Gesture (slider) | Tap, double tap, swipe left or right, slide left or right | See Section 3.2.2 |
Gesture (button) | Tap, tap and hold | See Section 3.2.3 |
Sensor scan rate | 20 ms (50 Hz) | User programmable |
Power Consumption | Active mode: approximately 480 µA | See Section 3.7.2 |
Low-power wake on proximity: approximately 5 µA | ||
Moisture tolerance | Design is tolerant to condensation, fine spray | See Section 3.7.3 |
Featured MCU: MSP430FR2633 | The MSP430FR2633 is a low-power FRAM MCU with integrated CapTIvate technology for capacitive sensing | See Section 1.3 |
MSP430FR2633 memory footprint | See Section 3.6.3 |