JAJU882A December 2022 – January 2023
The TLV7011 (single-channel) are micro-power comparators that feature low-voltage operation with rail-to-rail input capability. These comparators are available in an ultra-small, lead-less package measuring 0.8 mm × 0.8 mm and standard leaded packages, making them applicable for space-critical designs like smart phones and other portable or battery-powered applications.
The TLV701x offer an excellent speed-to-power combination with a propagation delay of 260-ns and a quiescent supply current of 5-μA. This combination of fast response time at micro-power enables power conscious systems to monitor and respond quickly to fault conditions. With an operating voltage range of 1.6-V to 6.5-V, these comparators are compatible with 3-V and 5-V systems. These comparators also feature no output phase inversion with over-driven inputs and internal hysteresis. These features make this family of comparators well designed for precision voltage monitoring in harsh, noisy environments where slow moving input signals must be converted into clean digital outputs. The TLV701x have push-pull output stages capable of sinking and sourcing milliamps of current when controlling an LED or driving a capacitive load.