JAJU882A December   2022  – January 2023

 

  1.   概要
  2.   リソース
  3.   特長
  4.   アプリケーション
  5.   5
  6. 1System Description
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Description of Control Logic
      2. 2.2.2 Behavior Throughout Charge Cycle
      3. 2.2.3 Additional Design Recommendations
      4. 2.2.4 Simulation Results
    3. 2.3 Highlighted Products
      1. 2.3.1 TPSI3052-Q1
      2. 2.3.2 TLV7011
      3. 2.3.3 UCC27517A-Q1
  8. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
    2. 3.2 Test Setup
    3. 3.3 Test Results
  9. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
    2. 4.2 Documentation Support
    3. 4.3 サポート・リソース
    4. 4.4 Trademarks
  10. 5About the Authors
  11. 6Revision History

Simulation Results

The following section show simulation results to review the expected behavior before discussing the final measurement results. For the simulations a lower load capacitance value of 20-uF was selected in order to minimize run time. The following simulations show results with D2 and without D2 in Figure 2-5. This is a recommended diode to prevent the output from oscillating when the capacitor and inductor are left floating when precharge has been completed. Figure 2-7 shows the maximum switching frequency for the system. Figure 2-6 and Figure 2-8 show simulation with the transient clamping diode and without the transient clamping diode respectively.

GUID-20221206-SS0I-6FQF-JPZ7-FGMPGMMMT5BZ-low.pngFigure 2-5 Simulation Circuit
GUID-20221206-SS0I-2HXV-NC4N-05DBDXDPTBS6-low.pngFigure 2-6 Simulation Waveform With D2
GUID-20221206-SS0I-NCCV-6KHG-3MMST4HLSGR5-low.pngFigure 2-7 Simulation Measurements
GUID-20221206-SS0I-8HQX-HZMD-GQVCFKFXRFJ2-low.pngFigure 2-8 Simulation Waveform Without D2