SBAA378B November   2019  – December 2023 PCM3140-Q1 , PCM5140-Q1 , PCM6140-Q1 , TLV320ADC3140 , TLV320ADC5140 , TLV320ADC6140

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
  5. Infinite Impulse Response Filters
    1. 2.1 Digital Biquad Filter
  6. TLV320ADCx140/PCMx140-Q1 Digital Biquad Filters
    1. 3.1 Filter Design Using PurePath™ Console
      1. 3.1.1 Example Generating Programmable Biquad Coefficients Using PurePath Console
    2. 3.2 How to Generate N0, N1, N2, D1, and D2 Coefficients with a Digital Filter Design Package
    3. 3.3 Avoid Overflow Conditions
    4. 3.4 Digital Biquad FiIter Allocation to Output Channel
    5. 3.5 Programmable Coefficient Registers for Digital Biquad Filters 1–6
    6. 3.6 Programmable Coefficient Registers for Digital Biquad Filters 7–12
  7. How to Program the Digital Biquad Filters on TLV320ADCx140/PCMx140-Q1
  8. Typical Audio Applications for Biquad Filtering
    1. 5.1 Parametric Equalizers
  9. Crossover Networks
  10. Voice Boost
  11. Bass Boost
  12. Removing 50 Hz–60 Hz Hum With Notch Filters
  13. 10Revision History
  14. 11Digital Filter Design Techniques
    1. 11.1 Analog Filters

Voice Boost

Human speech has a usable frequency range of 200 Hz–8 kHz. Male speech bandwidth is roughly 200 Hz–6 kHz while female speech bandwidth is roughly 400 Hz–8 kHz. To improve speech intelligibility, a bandpass filters or parametric equalizer boosts the voiceband frequencies while suppressing other frequencies to lower background noise or other musical instruments.