SBAA432A april   2020  – july 2023 OPT3001 , OPT3001-Q1 , OPT3004 , OPT3006 , OPT3007

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction to TI's Light Sensor Portfolio
  5. 2Material Inspection
  6. 3Sensor Board Hardware Design
  7. 4Build-up Standalone Light Sensor Test Platform
    1. 4.1 Functional Test
      1. 4.1.1 Communication Test
      2. 4.1.2 Sensor Function Test
    2. 4.2 Test Equipment
    3. 4.3 Hardware Platform
    4. 4.4 Software Code Examples
  8. 5Summary
  9. 6References
  10. 7Revision History

Material Inspection

TI light sensors receive an appearance test when shipped out from TI factories. But as with any optical product, the designer must pay attention when handling the light sensor because light sensors are sensitive to dust and scratches. Use the OPT4001 data sheet as a guideline. Customers can also refer to the SMT process in the QFN and SON PCB Attachment application note.