SBAA432A april   2020  – july 2023 OPT3001 , OPT3001-Q1 , OPT3004 , OPT3006 , OPT3007

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction to TI's Light Sensor Portfolio
  5. 2Material Inspection
  6. 3Sensor Board Hardware Design
  7. 4Build-up Standalone Light Sensor Test Platform
    1. 4.1 Functional Test
      1. 4.1.1 Communication Test
      2. 4.1.2 Sensor Function Test
    2. 4.2 Test Equipment
    3. 4.3 Hardware Platform
    4. 4.4 Software Code Examples
  8. 5Summary
  9. 6References
  10. 7Revision History

Functional Test

There are two main tests that are required to make sure the light sensor functions correctly:

  1. Test if the I2C mode functions properly.
  2. Test if the digital values the light sensor converts are changing together with a light source.