SBAA483 February   2021 ADS1120 , ADS112C04 , ADS112U04 , ADS114S06 , ADS114S06B , ADS114S08 , ADS114S08B , ADS1220 , ADS122C04 , ADS122U04 , ADS124S06 , ADS124S08 , ADS125H02 , ADS1260 , ADS1261 , ADS1262 , ADS1263

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2Features Used to Detect Wire Breaks in RTD Systems
    1. 2.1 Detecting a Wire Break Using a Continuous VREF Monitor
    2. 2.2 Detecting a Wire Break Using a Periodic VREF Monitor
    3. 2.3 Detecting a Wire Break Using Separate Analog Inputs
  5. 3Wire-Break Detection Methods for Different RTD Configurations
    1. 3.1 Wire-Break Detection Using 2-Wire RTDs
    2. 3.2 Wire-Break Detection Using 3-Wire RTDs
      1. 3.2.1 Wire-Break Detection in a One-IDAC, 3-Wire RTD System
        1. 3.2.1.1 Detecting a Break in Lead 2 in a One-IDAC, 3-Wire RTD System
          1. 3.2.1.1.1 Detecting a Break in Lead 2 in a One-IDAC, 3-Wire RTD System Using a High-Side RREF
        2. 3.2.1.2 Wire-Break Detection Summary for a One-IDAC, 3-Wire RTD System
      2. 3.2.2 Wire-Break Detection in a Two-IDAC, 3-Wire RTD System
        1. 3.2.2.1 Detecting Lead 1 or 2 breaks in a two IDAC, 3-wire RTD system using a low-side RREF
        2. 3.2.2.2 Detecting Lead 1 or 2 Breaks in a Two-IDAC, 3-Wire RTD System Using a High-Side RREF
        3. 3.2.2.3 Wire-Break Detection Summary for a Two-IDAC, 3-Wire RTD System
    3. 3.3 Wire-Break Detection in a 4-Wire RTD System
      1. 3.3.1 Detecting Lead 2 and Lead 3 Breaks in a 4-Wire RTD System Using a Low-Side RREF
      2. 3.3.2 Detecting Lead 2 and Lead 3 Breaks in a 4-Wire RTD System Using a High-Side RREF
      3. 3.3.3 Wire-Break Detection Summary for a 4-Wire RTD System
  6. 4Settling Time Considerations for RTD Wire-Break Detection
  7. 5Summary
  8.   A How Integrated PGA Rail Detection Helps Identify Wire Breaks
  9.   B Pseudo-Code for RTD Wire-Break Detection
    1.     B.1 Pseudo-Code for a 2-Wire RTD System (Low-Side or High-Side RREF)
    2.     B.2 Pseudo-Code for a One-IDAC, 3-Wire RTD System (Low-Side or High-Side RREF)
    3.     B.3 Pseudo-Code for a Two-IDAC, 3-Wire RTD System (Low-Side or High-Side RREF)
    4.     B.4 Pseudo-Code for a 4-Wire RTD System (Low-Side or High-Side RREF)

Features Used to Detect Wire Breaks in RTD Systems

RTD wire breaks can be detected using just the excitation current sources (IDACs) integrated into the ADC along with voltage reference (VREF) monitoring.

All devices in Table 1-1 integrate two matched current sources, which are commonly used to establish a voltage across an RTD that is then measured by an ADC. For VREF monitoring, many ADCs include a discrete diagnostic circuit that can be read in real-time. Or, another option for VREF monitoring involves reading back the differential reference voltage with an unused measurement channel. Both of these scenarios are discussed in the following subsections.